IESNA:LM-63-2002
[TEST]P1645036
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-750-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 18W 70CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2899.4
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
349.4 354.3 364.1 374.3 388.6 409.4 436.8 466.1 491.8 520.7 548.1 582.8 619.8 657.0 690.0 
726.1 767.3 811.3 875.1 943.8 998.6 1038.5 1070.9 1088.0 1049.1 941.7 755.4 430.8 186.7 86.4 61.1 
46.3 29.5 19.9 10.6 0.0 0.0 
349.4 353.9 363.3 373.5 388.6 409.0 435.1 465.9 492.9 519.9 550.6 583.9 622.7 659.0 691.9 
728.4 769.3 816.1 882.1 950.2 1004.0 1043.3 1077.6 1090.0 1052.6 946.7 757.1 427.9 187.1 87.7 62.1 
47.8 29.5 20.6 11.0 0.0 0.0 
349.4 353.7 362.4 373.7 389.0 409.0 433.7 463.6 490.8 517.8 547.9 582.2 619.8 657.0 691.4 
725.3 764.4 818.4 885.4 960.8 1027.9 1074.9 1110.6 1136.4 1116.0 1022.9 836.0 533.4 235.7 108.6 72.5 
53.0 35.1 23.9 12.5 0.2 0.0 
349.4 355.0 363.5 374.3 389.7 408.6 431.0 458.2 486.7 512.4 542.9 575.3 614.2 651.6 692.7 
727.8 765.4 816.5 880.7 962.9 1053.5 1127.6 1191.6 1241.7 1254.5 1193.3 1041.6 743.0 366.6 158.7 91.0 
63.1 42.2 26.8 12.3 0.2 0.0 
349.4 354.6 362.7 373.7 389.9 409.2 430.2 452.8 479.4 507.0 534.6 568.3 606.9 643.3 685.8 
725.1 762.3 809.2 877.6 965.4 1074.7 1175.6 1288.6 1371.5 1436.9 1442.3 1334.9 1101.7 713.1 304.5 
140.0 86.4 52.8 30.3 14.5 0.4 0.0 
349.4 354.3 361.8 373.2 389.2 408.6 427.9 449.1 472.3 499.5 526.5 556.9 590.5 628.9 667.8 
708.1 752.7 803.8 869.9 959.6 1076.3 1211.1 1344.7 1475.7 1605.8 1692.6 1703.4 1563.0 1263.3 783.7 
305.3 108.2 56.3 32.0 12.7 0.6 0.0 
349.4 354.3 361.6 372.6 388.0 407.3 428.3 449.9 471.9 497.0 524.5 552.9 582.0 616.7 660.3 
705.8 741.1 783.5 844.9 924.5 1031.5 1162.7 1313.7 1489.2 1673.5 1843.6 1962.2 1969.9 1829.7 1491.9 
998.0 477.5 137.9 59.2 24.9 2.7 0.0 
349.4 354.1 361.2 372.2 387.4 406.3 427.7 449.7 472.9 496.2 525.3 552.9 581.2 614.8 659.5 
701.6 735.5 776.4 836.4 916.2 1022.5 1152.6 1300.9 1474.7 1661.4 1835.9 1960.3 1980.9 1848.6 1509.0 
1033.7 562.7 163.5 63.1 24.7 2.9 0.0 
349.4 353.7 359.7 369.9 384.7 402.9 424.5 448.0 470.9 495.4 523.0 552.1 578.7 611.5 650.7 
689.2 717.0 761.0 828.3 917.6 1030.4 1159.0 1298.2 1448.9 1606.6 1762.4 1871.2 1906.5 1804.3 1471.0 
1052.2 670.3 328.0 94.7 34.7 7.3 0.0 
349.4 352.1 357.3 366.0 379.7 396.5 415.8 436.2 459.0 481.9 505.1 526.9 549.4 573.9 605.9 
636.0 668.6 727.4 810.3 915.6 1037.1 1173.9 1316.6 1459.1 1612.2 1732.1 1800.2 1789.0 1602.2 1282.4 
959.2 596.7 245.9 83.7 38.0 11.6 0.0 
349.4 349.8 353.7 361.2 373.0 387.0 403.8 420.8 437.6 454.9 473.4 487.9 504.9 522.4 546.1 
571.0 610.2 674.8 765.0 875.9 1009.4 1161.3 1323.9 1496.9 1654.0 1744.5 1746.8 1601.4 1274.1 927.0 
610.9 314.7 123.6 50.9 19.3 6.4 0.0 
349.4 351.0 354.1 361.2 372.4 387.0 400.9 417.3 432.4 448.0 462.8 475.0 488.7 504.5 525.7 
551.9 596.7 660.7 742.1 841.8 961.1 1097.1 1238.3 1374.8 1468.9 1494.2 1435.0 1267.4 959.0 663.0 
411.9 203.3 86.8 39.9 17.0 5.8 0.0 
349.4 348.5 351.2 357.9 368.5 381.6 395.9 410.8 424.3 437.6 449.7 458.8 470.5 485.4 506.8 
539.0 582.0 630.4 684.4 747.3 827.5 916.6 1010.5 1098.6 1146.7 1140.9 1078.6 925.5 691.4 456.3 
268.4 130.4 65.2 33.6 17.9 8.7 0.0 
349.4 349.8 351.9 357.9 368.7 381.6 394.8 407.1 417.5 425.6 433.3 440.3 450.5 464.8 474.4 
475.4 466.9 448.6 421.2 389.7 363.7 351.0 339.2 310.1 260.9 202.5 152.0 115.9 90.8 77.3 67.3 56.5 
45.7 36.6 25.3 12.9 0.0 
349.4 349.4 351.0 356.8 367.4 379.1 389.9 398.0 403.4 407.1 410.6 409.0 401.3 386.5 364.3 
334.6 297.4 255.5 216.0 185.3 161.2 143.9 130.6 120.3 112.0 103.4 95.1 87.9 81.0 75.0 67.3 58.6 48.0 
37.6 25.3 11.2 0.0 
349.4 350.6 352.3 358.3 368.1 377.6 383.2 385.7 388.4 388.2 381.6 367.8 346.2 318.6 283.5 
245.9 213.9 189.8 172.0 158.1 145.6 134.8 125.7 119.0 114.0 108.0 100.1 92.0 85.8 78.1 67.3 56.3 45.3 33.0 
20.8 4.4 0.0 
349.4 350.6 353.3 359.1 367.6 373.2 375.1 377.4 377.0 369.5 352.9 329.0 295.6 259.4 226.2 203.3 
188.6 177.0 165.5 155.2 143.1 132.3 127.1 124.6 121.5 114.7 105.7 98.9 98.9 94.3 82.5 69.0 51.9 39.0 22.0 1.9 
0.0 
349.4 348.3 352.3 358.3 364.3 366.4 368.9 371.2 365.4 348.1 323.8 290.6 253.0 222.0 200.9 185.7 
173.0 161.0 148.3 135.4 131.3 129.8 130.0 131.1 128.4 121.3 114.0 111.7 119.0 118.8 115.5 94.3 74.8 54.6 29.3 1.0 
0.0 
349.4 347.7 352.3 359.5 363.3 363.9 367.2 367.2 355.6 333.4 301.8 266.1 233.0 208.3 189.6 173.6 
159.1 143.3 129.8 125.2 122.5 121.9 124.0 126.1 123.0 117.8 112.6 117.8 121.7 118.8 109.5 89.5 73.7 54.6 27.8 0.4 
0.0 
349.4 347.9 353.5 361.8 363.9 364.3 367.6 363.9 347.5 321.3 288.1 252.8 223.5 200.6 180.1 162.0 
145.6 129.6 122.5 118.8 117.4 117.6 120.7 122.1 118.0 112.6 110.7 118.2 116.7 113.4 99.9 83.7 68.1 51.5 24.9 0.0 
0.0 
349.4 345.4 351.6 360.0 362.2 362.9 366.2 360.6 343.1 314.9 283.1 247.2 218.1 195.2 173.0 152.7 
135.2 122.3 117.4 114.4 113.8 114.9 117.1 118.6 116.5 114.9 116.9 126.1 124.0 113.4 95.5 79.1 62.1 43.2 20.4 0.0 
0.0 
349.4 344.6 350.6 358.9 361.4 362.2 365.1 359.7 342.1 316.1 281.6 245.7 218.3 194.4 171.6 151.6 
133.8 121.3 116.3 113.4 113.0 113.8 116.1 117.4 115.9 115.1 117.1 125.2 122.3 110.3 93.1 77.5 60.2 40.1 18.7 0.0 
0.0 
